Surface-mounted video home station 7

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 1209 03
1209 03
690.70 £
EAN 4010337053422
Packing unit 1
PS 10
black matt
Order no. 1209 005
1209 005
690.70 £
EAN 4010337053408
Packing unit 1
PS 10
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
  • Fully pre-assembled unit including a 17.78 cm (7") TFT colour display and convenient speakerphone function.
  • Full-surface glass front with touch functionality.
  • Direct wall mounting or wall mounting with flush-mounted device box or cavity wall box.
  • Mounting with base foot for placement on items of furniture.

Technical data

Power supply:
DC 26 V ± 2 V (by 2-wire bus)

Connections
2-wire bus:
2 x plug terminal
Additional power supply:
2 x plug terminal
Floor-call button:
2 x plug terminal

Display
Diagonal:
17.78 cm (= 7″)
Colour system:
PAL
Resolution:
1024 x 600 pixels

microSD card
Type:
SDHC
SDHC memory capacity:
32 GB
File system:
FAT 32

Ambient temperature:
-5 ºC to +50 ºC

Dimensions
W x H x D:
181 x 123 x 24 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Gira surface-mounted video home station 7
Operating instructions

Operating instructions

Order no. 1209 ..

PDF, 9.596 Kb

Load


Gira surface-mounted video home station 7
Installation instructions

Assembly and start-up intructions

Order no. 1209 ..

PDF, 4.389 Kb

Load


Gira surface-mounted video home station 7
Software

Firmware update

Order no. 1209 ..

ZIP, 173.728 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Ordering info Features Downloads