0

Blind actuator, 4-gang DC 24 V with manual actuation for KNX

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
2154 00
268.20
4010337082248
1
26

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

DRA
EAN 4010337082248
Item no. 2154 00PU 1
GBP 268.20PS 26

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Curtain position can be directly controlled.
  • Slat position can be directly controlled.
  • Behaviour after bus voltage failure and recovery can be set.
  • Separately parameterizable movement times with movement time extension for moving into the upper end position.
  • Central control of all blind outputs possible.
  • Feedback on the curtain or slat position.
  • Feedback can be delayed until after the recovery of bus voltage.
  • Assignments of up to five different safety functions (three wind alarms, one rain alarm, one frost alarm) or optionally with cyclical monitoring.
  • Forced setting function can be realised for each blind output.
  • Integration in scenes is possible, 8 internal scenes at the most can be parameterised per channel.
  • Memory function for light scenes.
  • Solar protection function with fixed and variable curtain or slat positions can be activated.
  • Extended sun protection with extensive control functions.
  • Integration in temperature management of building possible.
  • Blocking of individual outputs manually or with bus.
  • Active or passive (object can be read out) cyclical feedback functions.
  • Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.
  • For low voltage DC 12 to 48 V.
  • Independent control of the four blind outputs.

Technical data

KNX mediumTP256
Connections
KNXConnection and junction terminal
LoadScrew terminals
Rated voltageDC 12 to 48 V
Switching voltage DCDC 12 to 48 V
Switching capacity
DC 12/24 V6 A
DC 48 V3 A
Connection cross sectionMax. 4 mm²

Notes

  • Installation on DIN top-hat rail.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular widths (MW)4
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 215400

RFA, 480 KB

Download
IFC file for BIM (Building information modeling)

Item no. 215400

IFC, 163.18 KB

Download
Blind actuator 4-gang 24 V DC

Operating instructions.

Item no. 2154 00

PDF, 1.62 MB

Download
Blind actuator 4-gang 24 V DC

Product database from ETS2, 243 kbyte.

Item no. 2154 00

VD2, 242.98 KB

Download
Blind actuator 4-gang 24 V DC

Product database from ETS3.0d, 244 KByte.

Item no. 2154 00

VD4, 243.8 KB

Download
Blind actuator, 4-gang DC 24 V with manual actuation for KNX

PSTI Statement of Compliance

Item no. 2154 00

PDF, 280.09 KB

Download
Blind actuator, 4-gang DC 24 V with manual actuation for KNX

EC Declaration of conformity

Item no. 2154 00

PDF, 65.81 KB

Download
Blind actuators DRA

Operating manual.

Item no. 1039 00 2152 00 2154 00 2160 00 2161 00

PDF, 1.08 MB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database