Specification: aluminium pure white glossy (lacquered)
Order No.: 1364 27
Packing unit: 1
EUR/piece: 150.59
PS: 17
EAN: 4010337364276
Features
e.g. for house numbers that should be visibly highlighted.
Features
With rear and side cable and duct inlets.
The cable entry can be flush-mounted or surface-mounted.
Simplified installation due to clippable inserts.
Technical data
Connections
System:
2 x connector strip
Ambient temperature:
-25 °C to +70 °C
Protection class:
IP54
Notes
This product canonlybe ordered from the Gira inscription service.
Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.
Notes
With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings.
Key switches and three-stage switches cannot be installed in this housing.