Heating actuator, 6-gang with controller for Gira One and KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2139 00
2139 00
EAN 4010337110194
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Optional accessories

Features

Features

  • Single-room control possible through fixed controller and valve output pairing.
  • Actuator for switching thermal servos in heating and cooling systems.
  • The outputs are short-circuit and overload-protected.
  • Servos with 24 V or 230 V rated voltage can be actuated.
  • Manual actuation of the outputs.
  • Heating requirement notification, e.g. on a heat pump in combination with a switching actuator, 1-gang 16 A with binary input, 3-gang (Order no. 5061 00) or switching actuator, 2-gang/blind actuator, 1-gang 16 A with binary input, 3-gang (Order no. 5062 00)
  • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
  • Encrypted data transfer between the Gira One devices.

Valve outputs

  • 6 independent electronic valve outputs.
  • Valve control with the characteristic “de-energised open” or “de-energised closed” can be parameterised for each output.
  • Protection against jammed valves by means of smart flushing with a duration of 5 minutes and a cycle of 1 week.
  • Boost function for rapid heating of radiators – devices (electric or water-fed).

Room temperature controller

  • 6 independent controllers for heating and cooling mode, optimised for the respective heating and cooling system: Floor heating (electric or hydronic), radiators (electric or hydronic), floor cooling
  • Heating control type can be set. Continuous PI control or switching 2-point control.
  • Operating modes: Comfort, standby, night-time reduction, and frost/heat protection.
  • Automatic heating/cooling requirement notification: for this, the actuator continuously evaluates the corrected variables of the assigned outputs and informs the Gira One system if there is a heating/cooling requirement at an output or in a heating/cooling circuit. The connected switching actuator closes or opens its relay depending on the heating/cooling requirement notification. This enables burner and boiler controllers, which possess appropriate control inputs, to be controlled in an energy-efficient manner (e.g. switching between the reduction and comfort setpoint in a central condensing boiler or heat pump according to requirement).
  • Limit value specification for floor temperature.
  • Automatic window-up detection in the event of a drop in temperature or by window contact, including specification of the duration of frost protection.
  • Window contact query and visualisation in the Smart Home App: An opened window will result in the activation of the frost protection heating mode after a 5 minutes has elapsed.
  • Query in relation to a heating/cooling switchover, e.g. by means of the binary input that evaluates the switch contact of a heat pump to allow the current operating mode (heating or cooling) to be forwarded to the heating controller.
  • Room temperature measurement via button 1-gang or 2-gang: Automatic averaging when multiple room temperature measurement buttons are assigned to the output.

Technical data

Gira One Medium:
Twisted pair (TP),YCYM 2 x 2 x 0.8

Test voltage:
4 kV (KNX/EIB bus line)

Outputs:
6

Controller:
6

Contact type:
Triac

Switching voltage:
AC 24/230 V, 50/60 Hz

Switching current:
5 to 160 mA

Switch-on current:
1.5 A (2 s) max

Number of drives per output
AC 230 V drives:
4
AC 24 V drives:
2

Connection cross section:
Max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Current consumption:
4.5 to 10 mA

Notes

  • Can be updated via the Gira Project Assistant (GPA).

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira One
Guides / system basics

System basics

Order no.

PDF, 52.532 Kb

Load


Heating actuator 6-gang with controller for Gira One
Operating instructions

Operating instructions.

Order no. 2139 00

PDF, 1.923 Kb

Load


Heating actuator, 6-gang with controller for Gira One and KNX
Life cycle assessment information

Life cycle assessment in accordance with ISO 14040

Order no. 2139 00

PDF, 427 Kb

Load


Ordering info Features Downloads