Presence detector Standard for KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 2105 02
2105 02
EAN 4010337084570
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Presence detector for presence monitoring (operating mode: presence detector), for motion detection (operating mode: ceiling security light) or for monitoring with alarm telegrams (operating mode: alarm device) indoors.

Features

Features

  • Flush-mounted device with integrated KNX bus coupler.
  • Programming LED/button is visible and can be operated following removal of the ornamental ring once installed.
  • PIR sensors: three sensors (crossed beam paths), integrated brightness sensor.
  • Adjuster for manual correction of sensitivity.
  • Sensitivity is configurable.
  • Sensitivity adjuster on the device can be deactivated using the software.
  • Indication of motion detection (permanent or only during walking test).
  • One function block can be configured.
  • Indication of motion detection (permanent or only during walking test).
  • Adjustable operating mode: ceiling security light, presence detector, alarm device.
  • individual device, main unit, auxiliary unit can be set.
  • Operating mode for individual device or main unit: automatic, semi-automatic (manual ON / automatic OFF, or automatic ON / manual OFF).
  • Two outputs (for function: ceiling security light, presence detector).
  • Output (for function: ceiling security light, presence detector): Switching, staircase light function, switching with forced setting, dimming value transmitter, light scene auxiliary unit, temperature value transmitter, brightness value transmitter, temperature operating mode.
  • Dusk stage can be set using external communication object or teach-in.
  • Additional transmission delay via external communication object.
  • Adaptive delay time (self-teaching additional transmission delay)
  • Short-term presence function.
  • Feedback of dusk stage.
  • Block function.
  • Manual actuation by pushbutton sensor (separate communication object).
  • Switch-off brightness (for presence detectors) via teach-in.
  • Measurement of time period after last motion.

Technical data

KNX medium:
TP256

Mounting height:
2.20 m to 5 m

Angle of detection:
360°

Mounting height 3 m
Detection range:
Ø approx. 20 m

Brightness sensor
Measurement range:
0 to 2000 Lux
Detection range:
Ø 2 m

Ambient temperature:
-5 °C to +45 °C

Relative humidity:
5 to 93 % (without condensation)

Protection class:
III

Installation depth:
20 mm

Notes

  • The presence detector is not suitable for alarm messages in VdS-compliant alarm systems.
  • Ceiling mounting on stable ceilings in device box or surface-mounted housing.

Scope of supply

  • Clip-on screen for limiting the range of detection is included with delivery.
  • Connection and junction terminal for KNX included with delivery.

Dimensions in mm

Ø 103 H 50

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


KNX presence detector Standard
Technical Documentation

Technical documentation.

Order no. 2105 ..

PDF, 5.739 Kb

Load


KNX presence detector Standard
Product database

Product database from ETS3.0d, 133 KByte.

Order no. 2105 ..

ZIP, 269 Kb

Load


KNX Presence detector Standard, Comfort
Operating instructions

Operating instructions.

Order no. 2105 ..
2106 ..

PDF, 2.053 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Ordering info Features Downloads