KNX p.white pres.detec.Standard [210502] KNX presence detector Standard Lighting control pure white Presence detector for presence monitoring (operating mode: presence detector), for motion detection (operating mode: ceiling security light) or for monitoring with alarm telegrams (operating mode: alarm device) indoors. Features: - Flush-mounted device with integrated KNX bus coupler. - Programming LED/button is visible and can be operated when installed if the ornamental ring is removed. - PIR sensors: three sensors (crossed light paths), integrated brightness sensor. - Adjuster for manual correction of sensitivity. - Sensitivity is configurable. - Sensitivity adjuster on the device can be deactivated using the software. - Indication of motion detection (permanent or only during walking test). - One function block configurable. - Indication of motion detection (permanent or only during walking test). - Adjustable operating mode: ceiling security-light, presence detector, alarm device. - Individual device, main unit, auxiliary unit can be set. - Operating mode for individual device or main unit: automatic, semi-automatic (manual ON / automatic OFF, or automatic ON / manual OFF). - Two outputs (for function: ceiling security-light, presence detector). - Output (for function: ceiling security-light, presence detector): switching, staircase function, switching with forced setting, dimming value transmitter, light scene auxiliary unit, temperature value transmitter, brightness value transmitter, temperature operating mode. - Twilight stage can be set using external communication object or teach-in. - Additional transmission delay via external communication object. - Adaptive delay time (self-teaching additional transmission delay) - Short-term presence function. - Feedback of twilight stage. - Block function. - Manual actuation using pushbutton sensor (separate communication object). - Switch-off brightness (for presence detectors) via teach-in. - Measurement of time period after last motion. Technical data: KNX medium: TP256 Mounting height: 2.20 m to 5 m Detection angle: 360° Mounting height 3 m - Detection range: Ø approx. 20 m Brightness sensor - Measurement range: 0 to 2000 lux - Detection range: Diameter 2 m Ambient temperature: -5 °C to +45 °C Relative humidity: 5 to 93 % (no condensation) Protection class: III Installation depth: 20 mm Notes: - The presence detector is not suitable for alarm messages in VdS-compliant alarm systems. - Ceiling mounting on stable ceilings in device box or surface-mounted housing. Scope of supply: - Clip-on panel for limiting the detection field is included in the scope of supply. - KNX connection and junction terminal included in the scope of supply. Dimensions in mm: 103 x 50 x Make: Gira Order No. 2105 02 pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx