Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Sensotec without remote control


cream white glossy
Order No. 2376 01
EAN 4010337014478
Packing unit 1
PS 02

pure white glossy
Order No. 2376 03
EAN 4010337014485
Packing unit 1
PS 02

pure white matt
Order No. 2376 27
EAN 4010337014508
Packing unit 1
PS 02

anthracite
Order No. 2376 28
EAN 4010337014515
Packing unit 1
PS 02

colour aluminium
Order No. 2376 26
EAN 4010337014492
Packing unit 1
PS 02

black matt
Order No. 2376 005
EAN 4010337037736
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Black matt. New product.

Optional accessories

Detection utilises the doppler effect, similar to traffic speed measurement. Detection is also possible with non-shielding material. For example, sanitary facilities could be covered with a single Sensotec in this way.

Features

  • Contactless switching prevents soiling. This rules out contamination with viruses or bacteria by the user.
  • Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.).
  • Metal frames affect the detection range.
  • Extension of detection range through auxiliary units.
  • Auxiliary input operation with rocker button.
  • Requires an IR remote control to start up and set various functions.
  • Individual brightness value and delay time is possible (teach function)-
  • The sensitivity of the far-field detection is adjustable.
  • Installation in a deep device box.
  • Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
  • The Sensotec is an active motion detector. It detects motion in the detection range regardless of the temperature and switches on room lighting dimmed based on the ambient brightness.
  • Motion in the close-up range switches on the room lighting undimmed.
  • Switch-on brightness of the room lighting can be set for far-field detection.

Technical data

Power supply:
230/240 V AC

Mains frequency:
50/60 Hz

Ambient temperature:
0 °C to 50 °C

Mounting height:
1.10 m

Range of detection forwards
Close-up range:
approx. 5 cm
Long range:
approx. 6 m

Range to each side
Long range:
approx. 2 m

Brightness:
10 to 1000 lx

Delay time:
1 s to 60 min

Screw terminals connection
Single-wire:
1.5 to 2.5 mm²
Fine-wire with ferrule:
1.5 to 2.5 mm²

Connected load
Light bulbs:
4 to 300 W
HV halogen lamps:
4 to 300 W
LED lamps:
typ. 4 to 60 W

Installation depth:
33 mm.

Notes

  • IR remove control is required during start-up and for configuring various functions.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira Sensotec and Sensotec LED
More


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Gira Sensotec/Gira Sensotec LED
Product information

Gira Sensotec
Motion detector, orientation light and
contactless switch in one
Product information
Order No. 18680 90

Load
Order No.
File format
PDF
File size
2.481 Kb

Sensotec
Operating instructions

Operating manual.

Load
Order No.
2366 ..
2376 ..
File format
PDF
File size
1.360 Kb

Parts list

0 items
To the parts list