Power supply DC 24 V 700 mA

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2570 00
2570 00
EAN 4010337025702
Packing unit 1
PS 18
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Technical data

Rated voltage
Primary:
AC 230 V, 50 Hz

Secondary rated voltage
Secondary:
DC 24 V SELV

Secondary rated current:
0.7 A

Fuse:
Electronic self-resetting

Ambient temperature:
-5 °C to +40 °C

Dimensions

Modular widths (MW): 6

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file

Order no. 257000

RFA, 348 Kb

Load


IFC file

Order no. 257000

RFA, 29 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Power supply for door communication 24 V DC 700 mA
Operating instructions

Operating instructions.

Order no. 2570 00

PDF, 49 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Power supply for door communication 24 V DC 700 mA
Operating instructions

Operating instructions.

Order no. 2570 00

PDF, 49 Kb

Load


Ordering info Features Downloads