Power supply DC 24 V 300 mA

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 1296 00
1296 00
EAN 4010337296003
Packing unit 1
PS 18
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Power supply DC 24 V for external supply to the Gira One server.

Technical data

Rated voltage
Primary:
AC 230 V, 50/60 Hz

Secondary rated voltage
Secondary:
DC 24 V 

Secondary rated current:
0.3 A

Fuse:
Fine wire fuse 250 V, T 125 mA

Ambient temperature:
-5 °C to +40 °C

Protection class:
IP 20

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 129600

RFA, 316 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 129600

IFC, 12 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Power supply
Operating instructions

Operating instructions (Index I01).

Order no. 1296 00

PDF, 579 Kb

Load


Power supply for door communication
Operating instructions

Operating instructions (Index I00).

Order no. 1296 00

PDF, 122 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Power supply
Operating instructions

Operating instructions (Index I01).

Order no. 1296 00

PDF, 579 Kb

Load


Power supply for door communication
Operating instructions

Operating instructions (Index I00).

Order no. 1296 00

PDF, 122 Kb

Load


Ordering info Features Downloads