Electronics pow.supply DC 24 V 300 mA DRA [129600] Power supply DC 24 V 300 mA Gira system devices DRA Features: - Power supply DC 24 V to supply power to the door communication components. - Power supply to the colour camera in large properties. - Power supply to the call-button illumination in large properties. - Supply of Keyless In keypad. Technical data: Rated voltage - Primary: AC 230 V, 50 Hz Secondary rated voltage - Secondary: DC 24 V SELV Secondary rated current: 0.3 A Fuse: Micro-fuse 250 V, 160 mA Ambient temperature: -5 °C to +40 °C Dimensions: Modular widths (MW): 5 Make: Gira Order No. 1296 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx