DCS repeater

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2572 00
2572 00
EAN 4010337011125
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

audio ctrl.dev. DRA video ctrl.dev. DRA

Features

Features

  • Active component for extending a Gira door communication system with audio and video function.
  • Range extension and increase of the number of devices when using additional control devices.
  • Amplification of the audio and data signals of the door communication system in both directions.

Repeater mode

  • Interconnects two line segments, to double both the number of devices in a video or audio door communication system and the cable range.
  • Important: An additional control device is required to supply power to the second line segment.

Multi-conversation mode

  • In multi-conversation mode, the complete system is subdivided into several lines (one main line, up to five ancillary lines) interconnected via the DCS repeater.
  • Power is supplied to each line by its own control device.
  • Up to five DCS repeaters can be used in one system in multi-conversation mode.

Technical data

Power supply:
via the 2-wire bus

Connections
2-wire bus IN:
2 x plug terminals
2-wire bus OUT:
2 x plug terminals

Memory card:
microSD card (SDHC) up to max. 32 GB

Ambient temperature:
-5 °C to +45 °C

Notes

  • Data backup
    The configuration of the DCS repeater can be backed up to a microSD card.
  • Commissioning
    The DCS repeater can also be commissioned without a microSD card.

Scope of supply

  • The microSD card is not included in the scope of supply.

Dimensions

Modular widths (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file

Order no. 257200

RFA, 348 Kb

Load


IFC file

Order no. 257200

RFA, 24 Kb

Load


DCS repeater
Operating instructions

Operating instructions.

Order no. 2572 00

PDF, 672 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


DCS repeater
Operating instructions

Operating instructions.

Order no. 2572 00

PDF, 672 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Ordering info Features Downloads