Adapter frame with square cut-out for devices with cover (50 x 50 mm)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0282 112
0282 112
EAN 4010337044758
Packing unit 5/25
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Devices with a square central plate (50 x 50 mm) from other manufacturers, e. g. Alcatel, AMP Econo Link System, Brand-Rex, BTR, Cellpack ITT Cannon Cat. 5, Deutsche Telekom, Drahtex, Hirose, Kannegieter BICC Brand Rex, Kerpen ELine 600, Krone, Molex, Nedap, Panduit, Quante, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik, HomeWay, Siemens ICCS 100, 300 and 600, Telegärtner, Telenorma, TKM (4 x RJ45 shielded, cat. 5) can be integrated into the design line with the adapter frame and cover frame (1-gang to 5-gang).

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads