Power supply DC 12 V 2 A

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5319 00
5319 00
EAN 4010337774037
Packing unit 1
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Power supply DC 12 V for the eNet server, eNet wireless receiver module and external camera.

Technical data

Rated voltage
Primary:
AC 100 to 240 V, 50/60 Hz
Secondary:
DC 12 to 14 V

Rated current
Secondary:
2 A

Leakage current:
max. 250 µA

Ambient temperature:
-10 °C to +50 °C

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 531900

RFA, 544 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 531900

IFC, 212 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Power supply 12 V DC / 2 A DRA
Operating instructions

Operating instructions.

Order no. 5319 00

PDF, 310 Kb

Load


Ordering info Features Downloads