Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Insert for modular jack RJ45 cat.6A 10 GB ethernet and SAT F jack Gender changer, SAT F, insulation displacement connector, modular jack


cream white glossy
Order no. 5697 01
EAN 4010337463382
Packing unit 1/5
PS 01

pure white glossy
Order no. 5697 03
EAN 4010337463399
Packing unit 1/5
PS 01

black matt
Order no. 5697 10
EAN 4010337463405
Packing unit 1/5
PS 01

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

Technical data

Installation depth:
35 mm

Wave impedance for SAT:
75 Ω

For internal conductors:
Ø0.6 to 1 mm

Notes

  • For screw mounting only.
  • Important! Observe construction space for plug and bending radii.
  • If using with gender changers:
    Not suitable for duct installation or a standard device box.
    Connection with angled plug recommended.
  • Installation recommendation:
    Kaiser electronic outlets
    flush-mounted installation: Kaiser Order No.: 1068-02
    hollow-wall installation: Kaiser Order No.: 9062-94
    concrete installation: Kaiser Order No.: 1268-40
  • If using with gender changers:
    Not suitable for duct installation or a standard device box.
    Connection with angled plug recommended.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list