LED dimming insert with rotary on/off switch

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
20 – 200 W
Order no. 0300 00
0300 00
EAN 4010337300007
Packing unit 1/5
PS 22
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Switching and dimming of light bulbs, HV halogen lamps and leading edge dimmable HV LED lamps.
  • Short-circuit protection using micro-fuse.
  • With screw terminals.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Connected load at 25 °C
HV LED lamps (leading edge):
typically 3 to 40 W
Light bulbs:
20 to 200 W
HV halogen lamps:
20 to 200 W

Installation depth:
32 mm

Connections
maximum:
1 x 2.5 mm²
minimum:
1 x 0.5 mm²

Ambient temperature:
-5 °C to +45 °C

Notes

  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


LED dimming insert with rotary switch-off
Operating instructions

Operating instructions.

Order no. 0300 00

PDF, 285 Kb

Load


LED dimming insert with rotary switch-off
Operating instructions

Operating instructions.

Order no. 0300 00

PDF, 285 Kb

Load


Ordering info Features Downloads