Insert LED dimm.ins. 20 - 200 W rot.on/off [030000] LED dimming insert with rotary on/off switch DALI, Other electronics 20 – 200 W Features: - Switching and dimming of light bulbs, HV halogen lamps and leading edge dimmable HV LED lamps. - Short-circuit protection using micro-fuse. - With screw terminals. Technical data: Rated voltage: AC 230 V, 50 Hz Connected load at 25 °C - HV LED lamps (leading edge): typically 3 to 40 W - Light bulbs: 20 to 200 W - HV halogen lamps: 20 to 200 W Installation depth: 32 mm Connections - maximum: 1 x 2.5 mm² - minimum: 1 x 0.5 mm² Ambient temperature: -5 °C to +45 °C Notes: - If the ambient temperature is higher than 25 °C, the connected load must be reduced. Make: Gira Order No. 0300 00 20 – 200 W Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx