Rated voltage:
AC 230 V, 50/60 Hz
Power consumption:
max. 2.8 W
DALI rated voltage:
DC 16 V (typ.)
Output current:
max. 36 mA
Number of DALI devices:
max. 18
Number of DALI Power control units that can be connected in parallel:
max. 4
Colour temperature adjustment:
2000 to 10000 K
Non-illuminated mechanical buttons:
unlimited
Auxiliary insert, 2-wire:
unlimited
Auxiliary insert, 3-wire:
max. 10
Installation:
in device box pursuant to DIN 49073
Ambient temperature:
-5 °C to +45 °C