Gira Keyless In Fingerprint reader
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2617 03
2617 03
EAN 4010337035602
Packing unit 1
PS 10
pure white matt
Order no. 2617 27
2617 27
EAN 4010337035671
Packing unit 1
PS 10
anthracite
Order no. 2617 28
2617 28
EAN 4010337035589
Packing unit 1
PS 10
colour aluminium
Order no. 2617 26
2617 26
EAN 4010337035596
Packing unit 1
PS 10
black matt
Order no. 2617 005
2617 005
EAN 4010337037132
Packing unit 1
PS 10
grey matt
Order no. 2617 015
2617 015
EAN 4010337084990
Packing unit 1
PS 10
stainless steel (lacquered)
Order no. 2617 600
2617 600
EAN 4010337035688
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

pow.supply DC 24 V 300 mA DRA

For use in the door communication system

audio ctrl.dev. DRA video ctrl.dev. DRA

Features

Features

  • Fingerprint module as a professional, biometric access control system based on next-generation surface scanning technology.
  • Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering.
  • An evaluation of the unique characteristic features of the living human finger.
  • Detection of signs of life in the finger.
  • Up to 99 fingers can be managed by the fingerprint reader.
  • Reliable recognition of fingers with slightly damaged skin from gardening, for example (damage only to the top layer of skin).
  • Data protection through the use of encryption.
  • Fast response time from application of finger to approval:approx. 1 s for up to 30 stored fingers,approx. 3 s for up to 99 stored fingers.
  • Night design of the fingerprint surface for orientation using white LED illumination.
  • 360° fingerprint readability.
  • 3-colour LED status display for visual signalling when programming and during operation.
  • Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card.
  • Acknowledgement buzzer for acoustic signalling for user or installer.
  • Warning tone in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the Gira door communication system.
  • The two integrated 2-way momentary contact relays can be assigned two different fingers, e.g. thumb: control of door opening; index finger: switch the outdoor lighting.

Inputs and outputs

  • Connector strip connection cable for Gira door communication system.

Technical data

Power supply
from power supply for door communication:
DC 24 V ±10%
from door communication system:
DC 26 V ± 2 V

Relay
Quantity:
2
Contact:
1 zero-voltage 2-way momentary contact
Load capacity:
AC/DC 24 V / 1.6 A

Connections
Connection cable for door communication:
1 x connector strip
Relay:
3 screw terminals each
Additional power supply:
2 x screw terminal

Resistance to EMD:
up to 15 kV

Installation depth:
33 mm

Ambient temperature:
-20 °C to +70 °C

Notes

  • Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer.
  • Children’s fingers can usually only be reliably recognised from 6 years of age.
  • Integration into Profile 55 possible.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Fingerprint reader
Operating instructions

Operating instructions

Order no. 2617 ..

PDF, 270 Kb

Load


Fingerprint reader
Operating instructions

Operating information for users

Order no. 2617 ..

PDF, 81 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Fingerprint reader
Operating instructions

Operating instructions

Order no. 2617 ..

PDF, 270 Kb

Load


Fingerprint reader
Operating instructions

Operating information for users

Order no. 2617 ..

PDF, 81 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Ordering info Features Downloads