Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

British Standard rocker switch (BS EN 60669-1) 3-gang with rockers Support ring 71 x 71 mm, universal off/2-way switch


cream white glossy
Order no. 2832 01
EAN 4010337832010
Packing unit 10
PS 29

pure white glossy
Order no. 2832 03
EAN 4010337832034
Packing unit 10
PS 29

anthracite
Order no. 2832 28
EAN 4010337832287
Packing unit 10
PS 29

colour aluminium
Order no. 2832 26
EAN 4010337832263
Packing unit 10
PS 29

black matt
Order no. 2832 005
EAN 4010337038528
Packing unit 10
PS 11

grey matt
Order no. 2832 015
EAN 4010337087120
Packing unit 10
PS 11

stainless steel (lacquered)
Order no. 2832 600
EAN 4010337022053
Packing unit 10
PS 29

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Now also in grey matt. Available from 01/2021.

Features

  • With screw terminals.

Technical data

Installation depth:
25 mm

Connections
for conductors up to:
2.5 mm²

Rated output:
100 W LED load (IEC 60669)

Notes

  • For screw mounting only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
2832600
File format
RFA
File size
600 Kb

IFC file

Load
Order no.
2832600
File format
RFA
File size
28 Kb

Parts list

0 items
To the parts list