Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Light bulb dimming insert with push-button/2-way switch


100 – 1000 W
Order no. 1181 00
EAN 4010337003939
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Dimming light bulbs and HV halogen lamps with AC 230 V, 50 Hz.
  • Electronic short-circuit protection.
  • Automatic excess-temperature protection with restart.
  • With screw terminals.

Technical data

Rated voltage:
AC 230/240 V, 50 Hz

Connected load at 25 °C
Light bulbs:
100 to 1000 W
HV halogen lamps:
100 to 1000 W

Installation depth:
32 mm

Connections
maximum:
2.5 mm²

Ambient temperature:
+5 °C to +45 °C

Notes

  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Light bulb dimmer insert with pressure/2-way switch
Operating instructions

Operating manual.

Load
Order no.
1181 00
File format
PDF
File size
288 Kb

Light bulb dimmer insert with pressure/2-way switch
Operating instructions

Operating manual.

Load
Order no.
1181 00
File format
PDF
File size
288 Kb

Parts list

0 items
To the parts list