DCS repeater

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2572 00
2572 00
EAN 4010337011125
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

audio ctrl.dev. DRA video ctrl.dev. DRA

Features

Features

  • Active component for upgrading a Gira door communication system with an audio and video function.
  • Range extension and increase of the number of devices when using additional control devices.
  • Amplification of the audio and data signals for the door communication system in both directions.

Repeater mode

  • Interconnects two line segments, to double both the number of devices in a video or audio door communication system and the cable range.
  • Important: An additional control device is required to supply the second line segment.

Multi-conversation mode

  • In multi-conversation mode, the complete system is subdivided into several lines (one main line, up to five ancillary lines) interconnected via the DCS repeater.
  • Power is supplied to each line by its own control device.
  • Up to five DCS repeaters can be used in one system in multi-conversation mode.

Technical data

Power supply:
via the 2-wire bus

Connections
2-wire bus IN:
2 x plug terminal
2-wire bus OUT:
2 x plug terminal

Memory card:
microSD card (SDHC) up to max. 32 GB

Ambient temperature:
-5 °C to +45 °C

Notes

  • Data backupThe configuration of the DCS repeater can be backed up to amicroSD card.
  • Start-upStart-up of the DCS repeater is also possible withouta microSD card.

Scope of supply

  • The microSD card isnotincluded with delivery.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 257200

RFA, 348 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 257200

IFC, 24 Kb

Load


DCS repeater
Operating instructions

Operating instructions.

Order no. 2572 00

PDF, 672 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Ordering info Features Downloads