Active component for upgrading a Gira door communication system with an audio and video function.
Range extension and increase of the number of devices when using additional control devices.
Amplification of the audio and data signals for the door communication system in both directions.
Repeater mode
Interconnects two line segments, to double both the number of devices in a video or audio door communication system and the cable range.
Important: An additional control device is required to supply the second line segment.
Multi-conversation mode
In multi-conversation mode, the complete system is subdivided into several lines (one main line, up to five ancillary lines) interconnected via the DCS repeater.
Power is supplied to each line by its own control device.
Up to five DCS repeaters can be used in one system in multi-conversation mode.
Technical data
Power supply:
via the 2-wire bus
Connections
2-wire bus IN:
2 x plug terminal
2-wire bus OUT:
2 x plug terminal
Memory card:
microSD card (SDHC) up to max. 32 GB
Ambient temperature:
-5 °C to +45 °C
Notes
Data backupThe configuration of the DCS repeater can be backed up to amicroSD card.
Start-upStart-up of the DCS repeater is also possible withouta microSD card.
Scope of supply
The microSD card isnotincluded with delivery.
Dimensions
Modular width (MW):
2
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.