Power supply DC 24 V for supplying power to door communication components.
Power supply to the colour camera in large properties.
Power supply to the call-button illumination in large properties.
Supply of Keyless In keypad.
Technical data
Rated voltage
Primary:
AC 230 V, 50/60 Hz
Secondary rated voltage
Secondary:
DC 24 V
Secondary rated current:
0.3 A
Fuse:
Fine wire fuse 250 V, 160 mA
Ambient temperature:
-5 °C to +40 °C
Protection class:
IP 20
Dimensions
Modular width (MW):
4
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.