Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| Power supply | |
| 2-wire bus | DC 24 V ±2 V |
| Additional power supply | DC 12 V to 26 V |
| Current consumption | max. 5 mA |
| Connections | |
| 2-wire bus | 2 x plug terminal |
| Additional power supply | 2 x plug terminal |
| Optical display | |
| Mode | orange |
| Fct./Prog. | green |
| IP communication | Ethernet 10/100 BaseT (10/100 Mbit/s) |
| Ambient temperature | -5 °C to +45 °C |
| Humidity | 93% rel. humidity |
| Protection class | III (as per IEC 61140) |
| Modular widths (MW) | 2 |