System 3000 presence and motion detector 360° top unit BT

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 5377 02
5377 02
EAN 4010337052227
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Operation with auxiliary insert, 2-wire, 3-wire or mechanical button.
  • Covering panel to limit the detection range.
  • Ceiling mounting on System 3000 flush-mounted insert.

With System 3000 switching insert

  • Short-term operation.

With System 3000 dimming insert

  • Constant light control.
  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit and the Gira Bluetooth app.
  • Basic light function.
  • Night light function.

Functions with the Gira Bluetooth app

  • Set the device as a presence detector or motion detector.
  • Set the brightness threshold.
  • Set the sensitivity of the three PIR sensors.
  • Set the delay time.
  • Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours.
  • Occupied-home simulation.
  • Day mode.
  • Walking test.
  • Switch-off pre-warning.
  • Time-switch function.
  • Alarm function.

Technical data

Detection angle:
360°

Mounting height
minimum:
2.20 m
maximum for motion detector:
6.00 m
maximum for presence detector:
3.50 m

Detection range for mounting height 2.20 m
Presence detector:
Ø max. 3.50 m

Detection range for mounting height 3 m
Motion detector:
Ø max. 20 m
Presence detector:
Ø max. 8 m

Sensitivity:
0, 25, 50, 75, 100%

Brightness threshold
Motion detector:
approx. 5 to 500 lx (and day mode)
Presence detector:
approx. 5 to 1000 lx (and day mode)

Short-term operation
Pulse duration:
approx. 0.5 s
Pulse pause:
approx. 3 s

Transmission range:
typ. 10 m

Transmission power:
max. 2.5 mW, class 2

Ambient temperature:
-5 °C to +45 °C

Dimensions in mm

Ø 103 H 66

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 537702

RFA, 572 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 537702

IFC, 173 Kb

Load


Presence and motion detector 360° top unit BT
Operating instructions

User manual.

Order no. 5377 02

PDF, 556 Kb

Load


Presence and motion detector 360° top unit BT
Operating instructions

User manual.

Order no. 5377 02

PDF, 556 Kb

Load


Ordering info Features Downloads