Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 3000 relay switching insert


Order No. 5403 00
EAN 4010337048282
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces 0853 00.

Necessary accessories

Optional accessories

Features

  • Switching of lighting and single-phase motors.
  • Adaptive zero-point switch-off
  • Connecting auxiliary units is possible.
  • The load is switched off automatically. Delay times can be set to one of five levels, cannot be re-triggered.
  • Test run for function testing.
  • Operation with neutral conductor connection.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.1 to 0.5 W

Ohmic switching current:
16 A (AC1)

Connected load at 35 °C
HV LED lamps:
typ. 500 W
Compact fluorescent lamp:
typ. 500 W
Light bulbs:
2300 W
HV halogen lamps:
2300 W
Gira tronic transformers:
1500 W
Wound transformer:
1000 VA
Fluorescent lamps, uncompensated:
1200 VA

Switching current for motors:
6 A

Capacitive load:
920 VA (115 µF)

Delay time:
without, 1 min, 5 min, 30 min, 60 min

Installation depth:
24 mm

Installation:
in device box pursuant to DIN 49073

Ambient temperature:
-25 °C to +45 °C

Notes

  • If the ambient temperature is higher than 35 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Revit file

Load
Order No.
540300
File format
RFA
File size
336 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order No.
File format
PDF
File size
4.415 Kb

Relay switching insert
Operating instructions

User manual.

Load
Order No.
5403 00
File format
PDF
File size
450 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order No.
File format
PDF
File size
4.415 Kb

Relay switching insert
Operating instructions

User manual.

Load
Order No.
5403 00
File format
PDF
File size
450 Kb

Parts list

0 items
To the parts list