Security light S3000 pres. + mot.det. 360° top BT [537702] System 3000 presence and motion detector 360° top unit BT Gira System 3000 pure white Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Operation with auxiliary insert, 2-wire, 3-wire or mechanical button. - Covering panel to limit the detection range. - Ceiling mounting on System 3000 flush-mounted insert. With System 3000 switching insert - Short-term operation. With System 3000 dimming insert - Constant light control. - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit and the Gira Bluetooth app. - Basic light function. - Night light function. Functions with the Gira Bluetooth app - Set the device as a presence detector or motion detector. - Set the brightness threshold. - Set the sensitivity of the three PIR sensors. - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Occupied-home simulation. - Day mode. - Walking test. - Switch-off pre-warning. - Time-switch function. - Alarm function. Technical data: Detection angle: 360° Mounting height - minimum: 2.20 m - maximum for motion detector: 6.00 m - maximum for presence detector: 3.50 m Detection range for mounting height 2.20 m - Presence detector: Ø max. 3.50 m Detection range for mounting height 3 m - Motion detector: Ø max. 20 m - Presence detector: Ø max. 8 m Sensitivity: 0, 25, 50, 75, 100% Brightness threshold - Motion detector: approx. 5 to 500 lx (and day mode) - Presence detector: approx. 5 to 1000 lx (and day mode) Short-term operation - Pulse duration: approx. 0.5 s - Pulse pause: approx. 3 s Transmission range: typ. 10 m Transmission power: max. 2.5 mW, class 2 Ambient temperature: -5 °C to +45 °C Dimensions in mm: Ø 103 x H 66 x Make: Gira Order No. 5377 02 pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx