Sensotec with remote control

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2366 01
2366 01
EAN 4010337014584
Packing unit 1
PS 02
Pure white glossy
Order no. 2366 03
2366 03
EAN 4010337014386
Packing unit 1
PS 02
Pure white matt
Order no. 2366 27
2366 27
EAN 4010337014409
Packing unit 1
PS 02
Anthracite
Order no. 2366 28
2366 28
EAN 4010337014416
Packing unit 1
PS 02
Colour aluminium
Order no. 2366 26
2366 26
EAN 4010337014393
Packing unit 1
PS 02
Black matt
Order no. 2366 005
2366 005
EAN 4010337037705
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way.

Features

Features

  • Contactless switching prevents soiling. This prevents contamination with viruses and bacteria from users.
  • Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.).
  • Metal frames affect the range of detection.
  • Extension of the detection range through auxiliary units.
  • Auxiliary unit operation with rocker button.
  • Requires an IR remote control to commission and set various functions.
  • Individual brightness value and delay time is possible (teach function)-
  • The sensitivity of the far-field detection is adjustable.
  • Mounting in deep device box.
  • Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
  • The Sensotec is an active motion detector. It detects motion in the range of detection regardless of the temperature and switches on room lighting dimmed based on the ambient brightness.
  • Motion in the close-up range switches on the room lighting undimmed.
  • Switch-on brightness of the room lighting can be set for far-field detection.

Technical data

Power supply:
AC 230/240 V~

Mains frequency:
50/60 Hz

Ambient temperature:
0 °C to 50 °C

Mounting height:
1.10 m

Range of detection forwards
Close-up range:
approx. 5 cm
Long range:
approx. 6 m

Range to each side
Long range:
approx. 2 m

Brightness:
10 to 1000 lx

Delay time:
1 s to 60 min

Screw terminals connection
Single-wire:
1.5 bis 2.5 mm²
Fine-wire with core jacket:
1.5 bis 2.5 mm²

Connected load
Light bulbs:
4 to 300 W
HV halogen lamps:
4 to 300 W
LED lights:
typically 4 to 60 W

Battery
Type:
CR 2025, 3 V
UN no.:
3091

Installation depth:
33 mm

Notes

  • IR remove control is required during start-up and for configuring various functions.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira Sensotec and Sensotec LED
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Sensotec/Gira Sensotec LED
Product information

Gira Sensotec
Motion detector, orientation light and
contactless switch in one
Product information
Order No. 18680 90

Order no.

PDF, 2.481 Kb

Load


Sensotec
Operating instructions

Operating manual.

Order no. 2366 ..
2376 ..

PDF, 1.360 Kb

Load


Gira Sensotec/Gira Sensotec LED
Product information

Gira Sensotec
Motion detector, orientation light and
contactless switch in one
Product information
Order No. 18680 90

Order no.

PDF, 2.481 Kb

Load


Sensotec
Operating instructions

Operating manual.

Order no. 2366 ..
2376 ..

PDF, 1.360 Kb

Load


Ordering info Features Downloads