System 55 cr.white Sensotec + remote ctrl. [236601] Sensotec with remote control Gira System 55 cream white glossy Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This prevents contamination with viruses and bacteria from users. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the range of detection. - Extension of the detection range through auxiliary units. - Auxiliary unit operation with rocker button. - Requires an IR remote control to commission and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Mounting in deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec is an active motion detector. It detects motion in the range of detection regardless of the temperature and switches on room lighting dimmed based on the ambient brightness. - Motion in the close-up range switches on the room lighting undimmed. - Switch-on brightness of the room lighting can be set for far-field detection. Technical data: Power supply: AC 230/240 V~ Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 bis 2.5 mm² - Fine-wire with core jacket: 1.5 bis 2.5 mm² Connected load - Light bulbs: 4 to 300 W - HV halogen lamps: 4 to 300 W - LED lights: typically 4 to 60 W Battery - Type: CR 2025, 3 V - UN no.: 3091 Installation depth: 33 mm Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2366 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white Sensotec + remote ctrl. [236603] Sensotec with remote control Gira System 55 pure white glossy Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This prevents contamination with viruses and bacteria from users. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the range of detection. - Extension of the detection range through auxiliary units. - Auxiliary unit operation with rocker button. - Requires an IR remote control to commission and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Mounting in deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec is an active motion detector. It detects motion in the range of detection regardless of the temperature and switches on room lighting dimmed based on the ambient brightness. - Motion in the close-up range switches on the room lighting undimmed. - Switch-on brightness of the room lighting can be set for far-field detection. Technical data: Power supply: AC 230/240 V~ Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 bis 2.5 mm² - Fine-wire with core jacket: 1.5 bis 2.5 mm² Connected load - Light bulbs: 4 to 300 W - HV halogen lamps: 4 to 300 W - LED lights: typically 4 to 60 W Battery - Type: CR 2025, 3 V - UN no.: 3091 Installation depth: 33 mm Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2366 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m Sensotec + remote ctrl. [236627] Sensotec with remote control Gira System 55 pure white matt Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This prevents contamination with viruses and bacteria from users. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the range of detection. - Extension of the detection range through auxiliary units. - Auxiliary unit operation with rocker button. - Requires an IR remote control to commission and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Mounting in deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec is an active motion detector. It detects motion in the range of detection regardless of the temperature and switches on room lighting dimmed based on the ambient brightness. - Motion in the close-up range switches on the room lighting undimmed. - Switch-on brightness of the room lighting can be set for far-field detection. Technical data: Power supply: AC 230/240 V~ Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 bis 2.5 mm² - Fine-wire with core jacket: 1.5 bis 2.5 mm² Connected load - Light bulbs: 4 to 300 W - HV halogen lamps: 4 to 300 W - LED lights: typically 4 to 60 W Battery - Type: CR 2025, 3 V - UN no.: 3091 Installation depth: 33 mm Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2366 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthra. Sensotec + remote ctrl. [236628] Sensotec with remote control Gira System 55 anthracite Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This prevents contamination with viruses and bacteria from users. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the range of detection. - Extension of the detection range through auxiliary units. - Auxiliary unit operation with rocker button. - Requires an IR remote control to commission and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Mounting in deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec is an active motion detector. It detects motion in the range of detection regardless of the temperature and switches on room lighting dimmed based on the ambient brightness. - Motion in the close-up range switches on the room lighting undimmed. - Switch-on brightness of the room lighting can be set for far-field detection. Technical data: Power supply: AC 230/240 V~ Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 bis 2.5 mm² - Fine-wire with core jacket: 1.5 bis 2.5 mm² Connected load - Light bulbs: 4 to 300 W - HV halogen lamps: 4 to 300 W - LED lights: typically 4 to 60 W Battery - Type: CR 2025, 3 V - UN no.: 3091 Installation depth: 33 mm Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2366 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. Sensotec + remote ctrl. [236626] Sensotec with remote control Gira System 55 colour aluminium Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This prevents contamination with viruses and bacteria from users. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the range of detection. - Extension of the detection range through auxiliary units. - Auxiliary unit operation with rocker button. - Requires an IR remote control to commission and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Mounting in deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec is an active motion detector. It detects motion in the range of detection regardless of the temperature and switches on room lighting dimmed based on the ambient brightness. - Motion in the close-up range switches on the room lighting undimmed. - Switch-on brightness of the room lighting can be set for far-field detection. Technical data: Power supply: AC 230/240 V~ Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 bis 2.5 mm² - Fine-wire with core jacket: 1.5 bis 2.5 mm² Connected load - Light bulbs: 4 to 300 W - HV halogen lamps: 4 to 300 W - LED lights: typically 4 to 60 W Battery - Type: CR 2025, 3 V - UN no.: 3091 Installation depth: 33 mm Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2366 26 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m Sensotec + remote ctrl. [2366005] Sensotec with remote control Gira System 55 black matt Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This prevents contamination with viruses and bacteria from users. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the range of detection. - Extension of the detection range through auxiliary units. - Auxiliary unit operation with rocker button. - Requires an IR remote control to commission and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Mounting in deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec is an active motion detector. It detects motion in the range of detection regardless of the temperature and switches on room lighting dimmed based on the ambient brightness. - Motion in the close-up range switches on the room lighting undimmed. - Switch-on brightness of the room lighting can be set for far-field detection. Technical data: Power supply: AC 230/240 V~ Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 bis 2.5 mm² - Fine-wire with core jacket: 1.5 bis 2.5 mm² Connected load - Light bulbs: 4 to 300 W - HV halogen lamps: 4 to 300 W - LED lights: typically 4 to 60 W Battery - Type: CR 2025, 3 V - UN no.: 3091 Installation depth: 33 mm Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2366 005 black matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx