SCHUKO double socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) and cover unit for flush-mounted device box, 1-gang

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0783 01
0783 01
EAN 4010337783015
Packing unit 1
PS 01
pure white glossy
Order no. 0783 03
0783 03
EAN 4010337783039
Packing unit 1
PS 01
pure white matt
Order no. 0783 27
0783 27
EAN 4010337783275
Packing unit 1
PS 01
anthracite
Order no. 0783 28
0783 28
EAN 4010337783282
Packing unit 1
PS 11
colour aluminium
Order no. 0783 26
0783 26
EAN 4010337783268
Packing unit 1
PS 11
black matt
Order no. 0783 005
0783 005
EAN 4010337037507
Packing unit 1
PS 11
grey matt
Order no. 0783 015
0783 015
EAN 4010337081876
Packing unit 1
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Technical data

Installation depth:
25 mm

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
increased contact protection:
0°C to +45°C

Notes

  • Fits into any standard device box.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads