Rocker indicator switch insert 10 AX 250 V~ with neon lamp element 230 V~
Universal 1-way/2-way switch

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Universal off/2-way switch
Order no. 0116 00
0116 00
EAN 4010337116004
Packing unit 10/100
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Necessary accessories

Optional accessories

Features

Technical data

Installation depth:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Can also be connected to be illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 011600

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 011600

IFC, 15 Kb

Load


Universal off/2-way switch
Installation instructions

Connection diagram rocker control switch insert with neon lamp element for universal off/2-way circuit

Order no. 0116 00

PDF, 13 Kb

Load


Ordering info Features Downloads