Insert rock.ind.sw. off/2-way [011600] Rocker indicator switch insert 10 AX 250 V~ with neon lamp element 230 V Universal off/2-way switch Flush-mounted inserts, accessories Universal off/2-way switch Technical data: Installation depth: 28 mm Connections - for rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/ CFLi: 100 W Notes: - Can also be connected with illumination. Make: Gira Order No. 0116 00 Universal off/2-way switch Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx