0

Modular Jack RJ45 cat.6A 10 Gbit Ethernet insert Gender changer

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5695 03
4010337463337
1/5
01
black matt
5695 10
4010337463344
1/5
01

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337463337
Item no. 5695 03PU 1/5
PS 01
black matt
EAN 4010337463344
Item no. 5695 10PU 1/5
PS 01

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Technical data

Installation depth
Gender changermind. 24 mm

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database