0

System 106 info module

Specification
Item no.
Room
Quantity
EAN
PU
PS
stainless steel
5560 920
4010337022831
1
aluminium
5560 926
4010337022824
-
-
aluminium (anodised)
5560 916
4010337138020
1
traffic white (laquered)
5560 902
4010337022817
1
stainless steel V4A
5560 914
4010337092025
1
Bronze (PVD)
5560 921
4010337100904
1
black matt (lacquered)
5560 925
4010337100744
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

stainless steel
EAN 4010337022831
Item no. 5560 920PU 1
PS
aluminium
EAN 4010337022824
Item no. 5560 926PU -
PS -
aluminium (anodised)
EAN 4010337138020
Item no. 5560 916PU 1
PS
traffic white (laquered)
EAN 4010337022817
Item no. 5560 902PU 1
PS
stainless steel V4A
EAN 4010337092025
Item no. 5560 914PU 1
PS
Bronze (PVD)
EAN 4010337100904
Item no. 5560 921PU 1
PS
black matt (lacquered)
EAN 4010337100744
Item no. 5560 925PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.

Individually adaptable modular system
The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules.
With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.

High-quality materials
The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.

Easy and phased installation
The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.

Individual inscription options
Call button modules and info modules can be labelled individually via the Gira inscription service.

Features

  • e.g. for house numbers that should be visibly highlighted.

Technical data

Connections
System2 x connector strip
Ambient temperature-25 °C to +70 °C
Protection classIP54

Notes

  • This product canonlybe ordered from the Gira inscription service.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.
Data sheet

Advertisement text

Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
System 106 Info module / System 106 Blank module

Operating instructions

Item no. 5560 .. 5568 ..

PDF, 1.15 MB

Download
System 106 info module

PSTI Statement of Compliance

Item no. 5560 902 5560 914 5560 920 5560 921 5560 925 5560 926

PDF, 280.46 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions