0

System 106 call-button cover plate, 1-gang for call-button module

Specification
Item no.
Room
Quantity
EAN
PU
PS
stainless steel
5541 920
4010337022749
1
aluminium
5541 926
4010337022732
-
-
traffic white (laquered)
5541 902
4010337022695
1
stainless steel V4A
5541 914
4010337092070
1
bronze
5541 921
4010337100942
1
black matt (lacquered)
5541 925
4010337100782
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

stainless steel
EAN 4010337022749
Item no. 5541 920PU 1
PS
aluminium
EAN 4010337022732
Item no. 5541 926PU -
PS -
traffic white (laquered)
EAN 4010337022695
Item no. 5541 902PU 1
PS
stainless steel V4A
EAN 4010337092070
Item no. 5541 914PU 1
PS
bronze
EAN 4010337100942
Item no. 5541 921PU 1
PS
black matt (lacquered)
EAN 4010337100782
Item no. 5541 925PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Technical data

Dimensions
1-gangH 25.3 x W 105.5 mm

Dimensions

Width105.50 mm
Height23.35 mm
Datenblatt


Ausschreibungstexte


System 106 Call-up button / System 106 Call-up button cover plate
Operating instructions

Operating instructions

Item no. 5541 .. 5542 .. 5543 .. 5547 .. 5549 ..

PDF, 767.46 KB

Download
System 106 Call-up button / System 106 Call-up button cover plate
Operating instructions

Operating instructions

Item no. 5541 .. 5542 .. 5543 .. 5547 .. 5549 ..

PDF, 767.46 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database