0

System 106 call-button module 1-gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
stainless steel
5531 920
4010337022626
1
traffic white (laquered)
5531 902
4010337022602
1
stainless steel V4A
5531 914
4010337091967
1
Bronze (PVD)
5531 921
4010337100867
1
aluminium
5531 926
4010337022619
-
-
black matt (lacquered)
5531 925
4010337100706
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

stainless steel
EAN 4010337022626
Item no. 5531 920PU 1
PS
traffic white (laquered)
EAN 4010337022602
Item no. 5531 902PU 1
PS
stainless steel V4A
EAN 4010337091967
Item no. 5531 914PU 1
PS
Bronze (PVD)
EAN 4010337100867
Item no. 5531 921PU 1
PS
aluminium
EAN 4010337022619
Item no. 5531 926PU -
PS -
black matt (lacquered)
EAN 4010337100706
Item no. 5531 925PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.

Individually adaptable modular system
The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules.
With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.

High-quality materials
The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.

Easy and phased installation
The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.

Individual inscription options
Call button modules and info modules can be labelled individually via the Gira inscription service.

Features

  • Easy-to-use, vandal-proof, and scratch-resistant call buttons.
  • Function changes, e.g from 2-gang to 4-gang, can be easily implemented by replacing the buttons.
  • Various inscription options possible.

Technical data

Power supply
Systemvia flat ribbon cable, 10-pole
Power consumption
Maximum160 mW
Standby mode14 mW
Connections
System2 x connector strip
Ambient temperature-25 °C to +70 °C
Protection classIP54

Notes

  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.

Dimensions

Width106.50 mm
Height106.50 mm

More links

Modular and flexible door communication
See who is at the door with the Gira System 106. Clean and sophisticated design, robust materials, and compact, cutting-edge technology provide convenience, security, and a touch of elegance to your door. The modular system is extremely flexible to configure and can be adapted or expanded at any time. Simply mounted on the wall, the system is equally well suited to new builds and retrofits. The Gira System 106 is compatible with all Gira home stations and door communication solutions from Gira.

More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Inscribe your Gira products online
In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service.

More

Data sheet

Advertisement text

Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
System 106 call-button module

Operating instructions

Item no. 5531 .. 5532 .. 5533 .. 5534 .. 5539 000

PDF, 349.99 KB

Download
System 106 call-button module 1-gang

PSTI Statement of Compliance

Item no. 5531 902 5531 914 5531 916 5531 920 5531 921 5531 925 5531 926

PDF, 303.4 KB

Download
System 106 call-button module 1-gang

EC Declaration of conformity

Item no. 5531 902 5531 914 5531 916 5531 920 5531 921 5531 925 5531 926 5532 902 5532 914 5532 916 5532 920 5532 921 5532 925 5532 926 5533 902 5533 914 5533 916 5533 920 5533 921 5533 925 5533 926 5534 902 5534 914 5534 916 5534 920 5534 921 5534 925 5534 926 5539 000 8551 00

PDF, 167.53 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions