System 3000 room temperature controller BT System 70
pure white glossy
5394 70
4010337118619
1/5
pure white matt (lacquered)
5394 72
4010337118626
1/5
anthracite (lacquered)
5394 73
4010337118596
1/5
black matt (lacquered)
5394 74
4010337118633
1/5
grey matt (lacquered)
5394 76
4010337118602
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Heating, ventilation, air conditioning
One of the following items:
System 3000 switching
Features
Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. Operation via capacitive sensor surface. Manual and time-controlled room temperature regulation.
Functions on the top unit
The current time can be stored as a switching time, quick programming. Automatic summer/winter time switchover, deactivatable. Timer with three memory areas. For each memory area comfort and lowering time for Mon-Fri and Sat+Sun. Setting of a comfort, reduction, cooling and frost protection temperature. Controller output: Pulse width modulation (PWM) or 2-point control. Heating optimisation (the temperature is reached at the set time). Adaptation to valves (normally open or normally closed). Activation of cooling mode via the insert. Supports internal and external temperature sensors. Temperature drop detection. Valve protection function. The display switches off after 2 minutes, permanent display of the current time is possible.
Functions with the Gira System 3000 app
Weekly timer with 40 individually programmable switching points and temperatures. Holiday mode (start, end, temperature). Boost function: Rapid heating up for a max. of 5 minutes. Locking of on-site operation possible. Integration of an external temperature sensor via Bluetooth®. Minimum and maximum temperature values can be set. Settings and time programs can be copied to other top units. The combination of the top unit 5393xx with 540700 is only possible for I05 (index) or higher.
Technical data
| Accuracy per month | ± 10 s |
| Power reserve | approx. 4 h |
| Wireless frequency | 2.402 to 2.480 GHz |
| Transmission power | max. 2.5 mW, class 2 |
| Transmission range | typ. 10 m |
| Ambient temperature | -5 °C to +45 °C |
Notes
When connected to the Gira System 3000 App, the time and date are updated.
Gira System 3000
Guides/System basics
System basics
PSTI Statement of Compliance
PSTI Statement of Compliance
Room temperature controller Display, Room temperature controller BT
Operating instructions
Operating instructions.
Item no. 5393 ..
5394 ..
PDF, 627.25 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database