0

System 3000 room temperature controller Display System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5393 01
4010337055112
1/5
pure white glossy
5393 03
4010337055129
1/5
pure white matt
5393 27
4010337055174
1/5
colour aluminium
5393 26
4010337055167
1/5
anthracite
5393 28
4010337055181
1/5
black matt
5393 005
4010337055235
1/5
grey matt
5393 015
4010337087311
1/5
stainless steel
5393 600
4010337055211
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337055112
Item no. 5393 01PU 1/5
PS
pure white glossy
EAN 4010337055129
Item no. 5393 03PU 1/5
PS
pure white matt
EAN 4010337055174
Item no. 5393 27PU 1/5
PS
colour aluminium
EAN 4010337055167
Item no. 5393 26PU 1/5
PS
anthracite
EAN 4010337055181
Item no. 5393 28PU 1/5
PS
black matt
EAN 4010337055235
Item no. 5393 005PU 1/5
PS
grey matt
EAN 4010337087311
Item no. 5393 015PU 1/5
PS
stainless steel
EAN 4010337055211
Item no. 5393 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Operation via capacitive sensor surface.
  • Manual and time-controlled room temperature regulation.
  • The current time can be stored as a switching time, quick programming.
  • Automatic summer/winter time switchover, deactivatable.
  • Timer with three memory areas. For each memory area comfort and lowering time for Mon-Fri and Sat+Sun.
  • Setting of a comfort, reduction, cooling and frost protection temperature.
  • Controller output: Pulse width modulation (PWM) or 2-point control.
  • Heating optimisation (the temperature is reached at the set time).
  • Adaptation to valves (normally open or normally closed).
  • Activation of cooling mode via the insert.
  • Supports internal and external temperature sensors.
  • Temperature drop detection.
  • Operation lock.
  • Valve protection function.
  • The display switches off after 2 minutes, permanent display of the current time is possible.
  • The combination of the top unit 5394xx with 540700 is only possible for I05 (index) or higher.

Technical data

Accuracy per month± 10 s
Power reserveapprox. 4 h
Ambient temperature-5 °C to +45 °C
Datenblatt


Ausschreibungstexte


Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Room temperature controller Display, Room temperature controller BT
Operating instructions

Operating instructions.

Item no. 5393 .. 5394 ..

PDF, 627.25 KB

Download
Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Room temperature controller Display, Room temperature controller BT
Operating instructions

Operating instructions.

Item no. 5393 .. 5394 ..

PDF, 627.25 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database