0

Pushbutton sensor 4.70 Komfort, 1-gang for Gira One and KNX System 70, with start-up rocker

Specification
Item no.
Room
Quantity
EAN
PU
PS
5341 00
4010337128755
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337128755
Item no. 5341 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Touch sensor with new integrated multi-sensor technology:
- Temperature measurement:
Room temperature measurements via internal sensor, wired sensor, internal and wired sensors, or internal and external sensors.
- Room humidity measurement: Measurement of room humidity via internal sensor.
- Indoor air quality: Measurement of indoor air quality via integrated air quality sensor. Output of measured values for VOC, IAQ, eCO².
- The touch sensor must be supplemented with rocker sets, which must be ordered separately. Three variants of rocker sets are available: rocker sets without labelling options, with a labelling field, or individually laser-engraved rockers.
- The push-button sensor can be installed horizontally (installation position ‘normal’) or vertically (installation position ‘rotated by 90°’).
- Rocker or push-button function adjustable for each control surface.
- Tactile feedback when the button is pressed.

Features

  • Pushbutton sensor with integrated bus coupler and the option of connecting a wired remote sensor.
  • Integrated temperature sensor.
  • Functions: Switching, dimming of brightness and colour temperature, colour control, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit.
  • Switching: Reaction when pressed and/or released, switching on, switching off, changing over.
  • Dimming of brightness and colour temperature: Times for short and long actuations, dimming in different levels, telegram repetition in the event of long actuation, sending a stop telegram at the end of actuation.
  • Colour control: Type of colour control, colour spectrum and values can be set. The command when pressing, the time between switching and colour cycle / brightness adjustment, the start value and the increment of the adjustment can be set as well as the telegram repetition if pressed for a long time.
  • Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment.
  • Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable.
  • Cycle through scenes/dim scene devices. Visualisation of the scene via LED colour.
  • Scene function: Internal storage of up to eight scenes with eight output channels.
  • 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately.
  • Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set.
  • Function for disabling individual buttons and rockers.
  • 4-stage limit value function for indoor air quality VOC, IAQ, eCO2

Controller auxiliary unit properties

  • The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment).
  • Evaluation of the controller status via status LED.
  • Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature.

Functions of the status LEDs

  • The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment.
  • Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up in red, green, blue, yellow, cyan, orange, violet or white as required.
  • The status LEDs have six adjustable brightness levels. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object.
  • In addition, a superordinate function can be enabled for every status LED, allowing another colour and display type to be set.
  • Alarm message LED: All LEDs of the pushbutton sensor can flash red simultaneously in the event of an alarm message.
  • LED orientation lighting: For orientation, all LEDs can be switched off or on permanently, indicate the status of a separate communication object (ON, OFF, flashing) or be switched on when a button is pressed and automatically switched off again after a delay time passes.
  • LED traffic light function for indoor air quality (VOC).

General functions

  • Function for disabling individual buttons and rockers.

Technical data

KNX mediumTP256
Gira One MediumTwisted-Pair (TP), YCYM 2 x 2 x 0,8
ConnectionConnection and junction terminal
Protection classIII
Installation depth13.8 mm
Keypad70 x 70 mm
Ambient temperature-5 °C to +45 °C

Notes

  • KNX Data Secure compatible.
  • Can be updated.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.
  • The pushbutton sensor can be installed horizontally (“normal” installation position) or vertically (“rotated by -90°” installation position).

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.
  • Support ring with screws included with delivery.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.
Data sheet

Advertisement text

Pushbutton sensor 4.70 Komfort for Gira One

Operating instructions.

Item no. 5341 00 5342 00 5344 00

PDF, 1.19 MB

Download
Pushbutton sensor 4.70 Komfort for KNX

Technical documentation.

Item no. 5341 00 5342 00 5344 00

PDF, 3.17 MB

Download
Pushbutton sensor 4.70 Komfort for KNX

EC Declaration of conformity

Item no. 5341 00 5342 00 5344 00

PDF, 301.72 KB

Download
Pushbutton sensor 4.70 Standard / Komfort

from version 5.7.7 and 6.1.1

Item no. 5311 00 5312 00 5314 00 5341 00 5342 00 5344 00

ZIP, 3.55 MB

Download
Pushbutton sensor 4.70 Standard / Komfort for KNX

Operating instructions.

Item no. 5311 00 5312 00 5314 00 5341 00 5342 00 5344 00

PDF, 1.21 MB

Download
Pushbutton sensor Komfort 4.70 for Gira One and KNX

PSTI Statement of Compliance

Item no. 5341 00 5342 00 5344 00

PDF, 236.56 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions