Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
cream white glossy
EAN 4010337123026
Item no. 5178 01PU 1
PS
pure white glossy
EAN 4010337123033
Item no. 5178 03PU 1
PS
pure white matt
EAN 4010337123040
Item no. 5178 27PU 1
PS
anthracite
EAN 4010337123064
Item no. 5178 28PU 1
PS
colour aluminium
EAN 4010337123057
Item no. 5178 26PU 1
PS
black matt
EAN 4010337123088
Item no. 5178 005PU 1
PS
grey matt
EAN 4010337123071
Item no. 5178 015PU 1
PS
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The wall transmitter can be mounted on walls with screws or adhered to smooth or transparent surfaces with a mounting plate.
Project planning, commissioning and parameter setting are performed using ETS (version 5 or later).
Integrated USB Micro-B interface for local programming and can be used as a KNX RF interface.
Battery-operated device.
Device supports KNX Secure.
"Switching" function
Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction).
Command with short or long keystroke.
"Dimming" function
Command when the button is pressed can be set in the parameters (brighter-ON, darker-OFF, brighter/darker-CHANGE).
"Blind" function
Command when the button is pressed can be set in the parameters (UP, DOWN, CHANGE).
“Value transmitter” function
1-byte, 2-byte, 3-byte, 14-byte ASCII.
“Colour” function
RGB/RGBW colour control, toggling of 8 colour values.
“Scene auxiliary unit” function
Scene retrieval and saving possible, toggling of 8 scenes.
“Individual” function
Various function combinations when the button is pressed or released.
With scene auxiliary unit: Memory function possible.
Technical data
KNX medium
RF1.R
Start-up mode
S mode
Rated voltage
DC 3 V
Batteries
1 x CR 2032
Ambient temperature
-5 °C to +45 °C
Wireless frequency
868.3 MHz
Transmission power
max. 20 mW
Range (free field)
approx. 100 m
Notes
Mounting on device box or on smooth, level surfaces using screws or adhesives.
A loss of range can occur when using metallic cover frames.
Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
Scope of delivery
Batteries are included with delivery.
Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.