0

RF wall transmitter, 2-gang, for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5178 01
4010337123026
1
pure white glossy
5178 03
4010337123033
1
pure white matt
5178 27
4010337123040
1
anthracite
5178 28
4010337123064
1
colour aluminium
5178 26
4010337123057
1
black matt
5178 005
4010337123088
1
grey matt
5178 015
4010337123071
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337123026
Item no. 5178 01PU 1
PS
pure white glossy
EAN 4010337123033
Item no. 5178 03PU 1
PS
pure white matt
EAN 4010337123040
Item no. 5178 27PU 1
PS
anthracite
EAN 4010337123064
Item no. 5178 28PU 1
PS
colour aluminium
EAN 4010337123057
Item no. 5178 26PU 1
PS
black matt
EAN 4010337123088
Item no. 5178 005PU 1
PS
grey matt
EAN 4010337123071
Item no. 5178 015PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The wall transmitter can be mounted on walls with screws or adhered to smooth or transparent surfaces with a mounting plate.
  • Project planning, commissioning and parameter setting are performed using ETS (version 5 or later).
  • Integrated USB Micro-B interface for local programming and can be used as a KNX RF interface.
  • Battery-operated device.
  • Device supports KNX Secure.

"Switching" function

  • Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction).
  • Command with short or long keystroke.

"Dimming" function

  • Command when the button is pressed can be set in the parameters (brighter-ON, darker-OFF, brighter/darker-CHANGE).

"Blind" function

  • Command when the button is pressed can be set in the parameters (UP, DOWN, CHANGE).

“Value transmitter” function

  • 1-byte, 2-byte, 3-byte, 14-byte ASCII.

“Colour” function

  • RGB/RGBW colour control, toggling of 8 colour values.

“Scene auxiliary unit” function

  • Scene retrieval and saving possible, toggling of 8 scenes.

“Individual” function

  • Various function combinations when the button is pressed or released.
  • With scene auxiliary unit: Memory function possible.

Technical data

KNX mediumRF1.R
Start-up modeS mode
Rated voltageDC 3 V
Batteries1 x CR 2032
Ambient temperature-5 °C to +45 °C
Wireless frequency868.3 MHz
Transmission powermax. 20 mW
Range (free field)approx. 100 m

Notes

  • Mounting on device box or on smooth, level surfaces using screws or adhesives.
  • A loss of range can occur when using metallic cover frames.
  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.

Scope of delivery

  • Batteries are included with delivery.
  • Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.
Datenblatt

Ausschreibungstexte

RF wall transmitter, 2-gang for KNX

Operating instructions.

Item no. 5178 ..

PDF, 749.46 KB

Download
RF wall transmitter, 2-gang for KNX

Technical documentation.

Item no. 5178 ..

PDF, 1.03 MB

Download
RF wall transmitter, 2-gang for KNX

from ETS5.7.5

Item no. 5178 ..

ZIP, 241.4 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database