0

Button with rocker, 2-gang arrow symbols for Gira One and KNX System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5174 01
4010337090694
1/5
pure white glossy
5174 03
4010337090700
1/5
pure white matt
5174 27
4010337090717
1/5
anthracite
5174 28
4010337090724
1/5
colour aluminium
5174 26
4010337090731
1/5
black matt
5174 005
4010337090748
1/5
grey matt
5174 015
4010337090762
1/5
stainless steel
5174 600
4010337090755
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337090694
Item no. 5174 01PU 1/5
PS
pure white glossy
EAN 4010337090700
Item no. 5174 03PU 1/5
PS
pure white matt
EAN 4010337090717
Item no. 5174 27PU 1/5
PS
anthracite
EAN 4010337090724
Item no. 5174 28PU 1/5
PS
colour aluminium
EAN 4010337090731
Item no. 5174 26PU 1/5
PS
black matt
EAN 4010337090748
Item no. 5174 005PU 1/5
PS
grey matt
EAN 4010337090762
Item no. 5174 015PU 1/5
PS
stainless steel
EAN 4010337090755
Item no. 5174 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Button for KNX with integrated bus coupler.
  • Integrated temperature sensor.
  • Rocker function or button function can be set for each operating surface.
  • Control of up to four functions possible using the button function of the KNX button.

Operating functions

  • The button or rocker function operating concept can be parametrised.
  • Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit.
  • Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over).
  • Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set.
  • Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set.
  • Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment.
  • Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable.
  • Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable.
  • 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately.
  • Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set.
  • Function for disabling individual buttons and rockers.

Controller auxiliary unit properties

  • The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment).
  • Evaluation of the controller status via status LED.
  • Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature.

Functions of the status LEDs

  • The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment.
  • Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue.
  • The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object.

Technical data

KNX mediumTP256
KNX connectionConnection and junction terminal
Protection classIII
Installation depth15 mm
Ambient temperature-5 °C to +50 °C

Notes

  • KNX Data Secure compatible.
  • Firmware can be updated using the Gira ETS Service App (additional software).
  • For use when using Gira TX_44, adapter frame IP20 and the cover from System 55.
  • The rockers are optionally interchangeable with alternative versions.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.
  • Support ring with screws included with delivery.
Datenblatt


Ausschreibungstexte


Button, rocker for Gira One
Operating instructions

Operating instructions.

Item no. 5171 .. 5172 .. 5173 .. 5174 .. 5175 ..

PDF, 3.33 MB

Download
Button, rocker for KNX
Operating instructions

Operating instructions.

Item no. 5171 .. 5172 .. 5173 .. 5174 .. 5175 ..

PDF, 3.44 MB

Download
Button, rocker for KNX
Technical documentation

Technical documentation.

Item no. 5171 .. 5172 .. 5173 .. 5174 .. 5175 ..

PDF, 4.88 MB

Download
Button, rocker for KNX
Product database

Product database from ETS5.7.3

Item no. 5171 .. 5172 .. 5173 .. 5174 .. 5175 ..

ZIP, 4.02 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database