Button with rocker, 1-gang arrow symbols for Gira One and KNX System 70
pure white glossy
5172 70
4010337116462
1/5
pure white matt (lacquered)
5172 72
4010337116479
1/5
anthracite (lacquered)
5172 73
4010337116448
1/5
black matt (lacquered)
5172 74
4010337116486
1/5
grey matt (lacquered)
5172 76
4010337116455
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Features
Button for operating the Gira One system. Integrated temperature sensor for measuring the room temperature. Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. Encrypted data transfer between the Gira One devices.
Operating functions
Switching of devices, such as lights, socket outlets or pumps. Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). Convenient group control of switching, dimming, shading and ventilation devices. Calling up of scene variants. Use as a staircase button to activate the staircase function for switching and dimming devices. Floor-call button when combined with the Gira G1. Control of Sonos audio devices. Door or garage door opener function.
Room temperature
Temperature adjustment for the integrated temperature sensor.
LED display
Brightness value of the status LED can be set to 5 different levels, as well as off. Colour of the status LED (red, green, blue) can be set. Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display.
Technical data
| Gira One Medium | Twisted pair (TP),YCYM 2 x 2 x 0.8 |
| Test voltage | 4 kV (KNX/EIB bus line) |
| Connection | Connection and junction terminal |
| Protection class | III |
| Installation depth | 15 mm |
| Ambient temperature | -5 °C to +50 °C |
| Current consumption | 8 - 12 mA |
Notes
Can be updated via the Gira Project Assistant (GPA) The rockers are optionally interchangeable with alternative versions.
Button with rocker for Gira One and KNX
EC Declaration of conformity
Item no. 5171 005
5171 01
5171 015
5171 03
5171 26
5171 27
5171 28
5171 70
5171 72
5171 73
5171 74
5171 76
5171 112
5171 600
5172 005
5172 01
5172 015
5172 03
5172 26
5172 27
5172 28
5172 70
5172 72
5172 73
5172 74
5172 76
5172 112
5172 600
5173 005
5173 01
5173 015
5173 03
5173 26
5173 27
5173 28
5173 70
5173 72
5173 73
5173 74
5173 76
5173 112
5173 600
5174 005
5174 01
5174 015
5174 03
5174 26
5174 27
5174 28
5174 70
5174 72
5174 73
5174 74
5174 76
5174 112
5174 600
5175 005
5175 01
5175 015
5175 03
5175 26
5175 27
5175 28
5175 70
5175 72
5175 73
5175 74
5175 76
5175 112
5175 600
PDF, 229.31 KB
Button with rocker, 1-gang arrow symbols for Gira One and KNX
PSTI Statement of Compliance
Item no. 5172 005
5172 01
5172 015
5172 03
5172 26
5172 27
5172 28
5172 70
5172 72
5172 73
5172 74
5172 76
5172 112
5172 600
PDF, 266.26 KB
Button, rocker for Gira One
Operating instructions.
Item no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..
PDF, 3.33 MB
Button, rocker for KNX
Operating instructions.
Item no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..
PDF, 3.44 MB
Button, rocker for KNX
Technical documentation.
Item no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..
PDF, 4.88 MB
Button, rocker for KNX
Product database from ETS5.7.3
Item no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..
ZIP, 4.02 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database