0

Switching actuator, 16-gang 16 A for KNX

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
5009 00
4010337132097
1

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337132097
Item no. 5009 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

DRA switching actuators with integrated bus coupler. For switching independently controllable groups of loads. With manual switch for switching over the relay (On/Off) parallel or without KNX operation. Multi-phase connection. No additional power supply required.

Features

  • Xpress configuration for simplified ETS project planning based on predefined standard use cases.
  • Individual configuration with full range of functions available for selection.
  • Simplified configuration profiles for clear application scenarios.
  • Diagnostic function for ETS application and firmware compatibility.
  • Up to 8 internal logic functions for simple and complex links.
  • Electronic manual operation for each channel with LED display.
  • Smart linking enabled.

Switch outputs

  • Independent switching of all outputs.
  • Each output can be operated as an NO contact or an NC contact.
  • Central switching functions via up to 6 objects (On/Off/Permanently On/Permanently Off) and group feedback.
  • Status message can be transmitted on change or cyclically.
  • Response in the event of bus voltage failure/restoration can be configured for each output.
  • Each output has an individual logical link.
  • Blocking or forced setting function for each output.
  • Comprehensive timer functions such as switch-on and switch-off delay, staircase light (with pre-warning).
  • Can be integrated into up to 64 scenes per output.
  • Elapsed operating time meter can be activated for each output.
  • Input monitoring for cyclic updating of the switching object with safety position.

Logic functions

  • 8 internal logic functions for processing and linking KNX telegrams.
  • Supports logic gates such as AND, OR and XOR with up to four inputs.
  • Includes converters, blocking elements and timer functions for flexible signal processing.
  • Comparators and limit switches for various data formats, including hysteresis.
  • All logic functions have their own KNX communication objects and can evaluate signals from the actuator and other bus devices.

Technical data

KNX mediumTP256
KNX current consumption
2-gang to 16-gang device variants5 to 18 mA
24-gang device variant5 to 24 mA
Circuit breakermax. B16
Switching voltageAC 250 V ~
Current carrying capacity of adjacent outputsTotal 20 A
Connections
KNXConnection and junction terminal
LoadScrew terminals (max. 4 mm² or 2 × 2.5 mm²)
Ambient temperature-5 °C to +45 °C
Switching current
AC1 pursuant to DIN EN IEC 60947-4-116 A
Fluorescent lamps16 AX (140 µF)
Maximum switch-on current235 A for 1000 μs (with 400 W HV LED load)
Total currents of all outputsTotal 160 A
Loads per output
Light bulbs1500 W
HV LED lamps400 W
Motors1150 VA

Notes

  • KNX Data Secure compatible.
  • Firmware can be updated using the Gira KNX Service App (additional software).
  • Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).

Scope of delivery

  • Switching actuator.
  • Connection terminal for KNX.
  • Secure Card.
  • Operating instructions.

Dimensions

Modular widths (MW)8
Data sheet

Advertisement text

Switching actuator, 2-, 4-, 8-, 12-, 16-, 24-gang 10 A / 16 A for KNX

Operating instructions.

Item no. 5005 00 5006 00 5007 00 5008 00 5009 00 5010 00 5125 00 5126 00 5127 00 5128 00 5129 00 5130 00

PDF, 5.02 MB

Download
Switching actuator, 2-, 4-, 8-, 12-, 16-, 24-gang 10 A / 16 A for KNX

Technical documentation.

Item no. 5005 00 5006 00 5007 00 5008 00 5009 00 5010 00 5125 00 5126 00 5127 00 5128 00 5129 00 5130 00

PDF, 6.1 MB

Download
Switching actuator, 2-, 4-, 8-, 12-, 16-, 24-gang 10 A / 16 A for KNX

from ETS version 5.7.7 or 6.3.0

Item no. 5005 00 5006 00 5007 00 5008 00 5009 00 5010 00 5125 00 5126 00 5127 00 5128 00 5129 00 5130 00

ZIP, 6.64 MB

Download
Schaltaktor 16 A REG für KNX

EU Konformitätserklärungen

Item no. 5005 00 5006 00 5007 00 5008 00 5009 00 5010 00

PDF, 226.07 KB

Download
Switching actuator, 16 A with manual actuation for KNX

PSTI Statement of Compliance

Item no. 5005 00 5006 00 5007 00 5008 00 5009 00 5010 00

PDF, 233.11 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database