SCHUKO socket outlet 16 A/250 V~ with increased contact protection (Safety Plus) and 6 mm² earth terminal System 55
cream white glossy
4981 01
4010337093145
1/5
pure white glossy
4981 03
4010337093152
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database