0

SCHUKO double socket outlet 16 A 250 V~ with mounting plate

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
4780 13
4010337092643
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337092643
Item no. 4780 13PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Datenblatt

Ausschreibungstexte

Double socket outlet 16 A 250 V~

EC Declaration of conformity

Item no. 0756 01 0756 021 0756 023 0756 03 0780 01 0780 03 0780 04 0780 10 0780 11 0780 12 0780 13 0780 14 0780 18 0780 19 0780 112 0782 01 0782 03 0782 04 0783 005 0783 01 0783 015 0783 03 0783 26 0783 27 0783 28 0783 40 0783 42 0783 43 0783 46 0783 47 0783 112 0788 01 0788 03 0788 04 0791 10 0791 11 0791 12 0791 14 0795 03 0795 40 0795 42 0795 43 0795 46 0795 47 0798 01 0798 03 2731 005 2731 01 2731 015 2731 03 2731 26 2731 27 2731 28 2735 005 2735 01 2735 015 2735 03 2735 26 2735 27 2735 28 4780 10 4780 11 4780 12 4780 13 4780 14 4780 18 4780 19 4791 10 4791 11 4791 12 4791 14

PDF, 169.45 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database