0

Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
4485 70
4010337117971
1/5
pure white matt (lacquered)
4485 72
4010337117988
1/5
anthracite (lacquered)
4485 73
4010337117957
1/5
grey matt (lacquered)
4485 76
4010337117964
1/5
black matt (lacquered)
4485 74
4010337117995
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337117971
Item no. 4485 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337117988
Item no. 4485 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337117957
Item no. 4485 73PU 1/5
PS
grey matt (lacquered)
EAN 4010337117964
Item no. 4485 76PU 1/5
PS
black matt (lacquered)
EAN 4010337117995
Item no. 4485 74PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.
  • With plug terminals.
  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth32 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C

Notes

  • Approved in accordance with NF C 61-314:2017.
  • Approved in accordance with NBN C 61-112-1:2017.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Data sheet

Advertisement text

Socket outlet with earth pin 16 A 250~ and Shutter

EC Declaration of conformity

Item no. 4485 005 4485 01 4485 015 4485 03 4485 26 4485 27 4485 28 4485 70 4485 72 4485 73 4485 74 4485 76 4485 107 4485 108 4485 109 4485 112 4485 600 4485 603 4485 613 4488 005 4488 01 4488 015 4488 02 4488 03 4488 26 4488 27 4488 28 4488 112 4488 600 4489 005 4489 01 4489 015 4489 03 4489 26 4489 27 4489 28 4489 600

PDF, 191.07 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database