SCHUKO socket outlet 16 A 250 V~ AC with inscription space
pure white glossy
4457 70
4010337117254
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 32 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
With increased contact pressure of the grounding bar tested in compliance with T.N.O.
Scope of delivery
Inscription label “EDV” is enclosed.
SCHUKO socket outlet 16 A 250 V~
EC Declaration of conformity
Item no. 4157 01
4157 03
4158 01
4158 03
4188 005
4188 01
4188 015
4188 03
4188 26
4188 27
4188 28
4188 65
4188 66
4188 67
4188 70
4188 72
4188 73
4188 74
4188 76
4188 107
4188 108
4188 109
4188 112
4188 600
4188 603
4188 613
4188 707
4188 708
4188 709
4410 65
4410 66
4410 67
4410 600
4440 10
4440 11
4440 12
4440 13
4452 005
4452 01
4452 015
4452 03
4452 26
4452 27
4452 28
4452 107
4452 108
4452 109
4454 005
4454 01
4454 015
4454 03
4454 26
4454 27
4454 28
4454 65
4454 66
4454 67
4454 70
4454 72
4454 73
4454 74
4454 76
4454 107
4454 108
4454 109
4454 112
4454 600
4454 707
4454 708
4454 709
4455 107
4455 108
4455 109
4457 005
4457 01
4457 015
4457 03
4457 26
4457 27
4457 28
4457 70
4457 72
4457 73
4457 74
4457 76
4457 107
4457 108
4457 109
4457 112
4457 600
4458 005
4458 01
4458 015
4458 03
4458 26
4458 27
4458 28
4458 70
4458 72
4458 73
4458 74
4458 76
4466 00
4466 005
4466 01
4466 015
4466 03
4466 26
4466 27
4466 28
4466 70
4466 112
4466 600
4466 603
4466 613
4467 65
4467 66
4467 67
4569 30
4569 65
4569 66
4569 67
4789 10
4789 11
4789 12
4789 13
PDF, 85.9 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database