0

SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) (IP20) TX_44

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
4453 66
4010337093848
1/5
anthracite
4453 67
4010337093855
1/5
colour aluminium
4453 65
4010337093831
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337093848
Item no. 4453 66PU 1/5
PS
anthracite
EAN 4010337093855
Item no. 4453 67PU 1/5
PS
colour aluminium
EAN 4010337093831
Item no. 4453 65PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Earthed support ring.

Technical data

Installation depth32 mm
Connection cross section
for rigid and flexible conductors for1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to 45°C

Notes

  • Not suitable for moisture-proof installation, due to protection type IP20.
  • The sealing flange of the frame must be used for installation.
  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database