0

SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
4183 70
4010337117759
1/5
pure white matt (lacquered)
4183 72
4010337117766
1/5
anthracite (lacquered)
4183 73
4010337117735
1/5
black matt (lacquered)
4183 74
4010337117773
1/5
grey matt (lacquered)
4183 76
4010337117742
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337117759
Item no. 4183 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337117766
Item no. 4183 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337117735
Item no. 4183 73PU 1/5
PS
black matt (lacquered)
EAN 4010337117773
Item no. 4183 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337117742
Item no. 4183 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth32 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Data sheet

Advertisement text

SCHUKO® socket outlet 16 A 250 V~ with shutter, screw terminals

EC Declaration of conformity

Item no. 4183 005 4183 01 4183 015 4183 03 4183 26 4183 27 4183 28 4183 70 4183 72 4183 73 4183 74 4183 76 4183 112 4183 600 4383 005 4383 01 4383 015 4383 03 4383 26 4383 27 4383 28 4383 600 4754 005 4754 01 4754 015 4754 03 4754 26 4754 27 4754 28

PDF, 166.8 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database